Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

General Information

Overview
Specifications
Performance Data
Parts List
Drawings

More Information

Where To Buy
Baldor Sales Offices
Return to List

AC Motors | Farm Duty |

Product Overview: FDL3510TM




* Click for Larger Image

Catalog Number:  FDL3510TM
Description:  1HP,1725RPM,1PH,60HZ,143T,3524L,TEFC,F1
Ship Weight:  38 lbs.
List Price:  $552
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Ball bearings, lubricated with high temperature moisture-resistant grease
Condensation drains
Gasketed cast conduit boxed
Farm duty epoxy paint for protection from harsh environments
1.00 Service Factor
Features
Wide variety of agri-duty and industrial applications.


* The image shown is representative only. Actual product may differ in appearance from image shown.